Inline Solution
Control Loading Systems – Active Force Feedback Systems
The WITTENSTEIN turnkey inline electromechanic control loading solutions drive the pilot controls via mechanical linkages and provide a compact and integrated actuator, sensor and software system for all levels of simulators. A range of actuators is offered to drive the pilot control linkages directly with inline or flange mounted force sensors. Many inline solutions are in operation for fixed and rotary wing applications like Boeing 707, EC135/635 or AW139. A special version of the inline solution was developed for General Aviation applications. WITTENSTEIN delivers the Control Loading Systems for DA40/42 (FTD Level 5 and 6 simulators).

WITTENSTEIN motion control GmbH
Walter-Wittenstein-Straße 1
97999 Igersheim