Drop-In Solution for Aircraft Simulators (fixed-wing)
Control Loading Systems – Active Force Feedback Systems
The RAMT (Re-configurable Aircraft Mission Trainer) is an integrated control loading system incorporating a variety of WITTENSTEIN simulation components. The configuration allows users to create a system using any combination of sidestick, centerstick, linear throttle, rotary throttle, rudder pedals, and other devices to meet unique aircraft requirements. Each system includes the WITTENSTEIN System Control Module (SCM), the Aktiv8© control software, System Power Supply (SPS) and appropriate cabling. The WITTENSTEIN Aktiv Toolkit Graphical User Interface can also be added to provide system set-up and diagnostic capabilities.

WITTENSTEIN motion control GmbH
Walter-Wittenstein-Straße 1
97999 Igersheim