Increased productivity
The benefits for your machinery and plants: An actuator with a low moment of inertia and an extremely rigid drive train provide for maximum precision and power. A decisive increase in productivity
Higher efficiency
Low torsional backlash, an output bearing with a high degree of tilting rigidity and integration of the gearbox pinion in the motor shaft result in: smaller motors, reduced energy consumption and lower investment costs.
Higher precision
Low levels of operating noise due to helical teeth and outstanding control properties provide enhanced precision in your machinery and plants. The result: truly cost-effective products
Highly compact motor/gearbox unit consisting of a precision planetary gearbox and permanent-magnet-excited synchronous servo motor with resolver UL certified
Three designs for different areas of application
1. TPM+ dynamic: dynamic motor version in combination with two-stage planetary gearbox for rotary applications in packaging, robotics and automation
2. TPM+ high torque: powerful motor and highly rigid planetary gearbox in two and three-stage designs for applications in processing machinery and handling of large masses
3. TPM+ power: powerful motor with one or two-stage planetary gearbox for demanding linear and rotary applications in processing and handling