Control and power electronics for the oil and gas industry
Safety, reliability and competence
Control and Power Electronics for AC Servo Motors with Resolver
Specifications:
- Current output: 15 A peak, 6A nominal
- Supply voltage: 320 VAC ... 480 VAC
- Interface: CAN open / 3p 400 VAC
- Dimensions: 11.81 x 9.84 x 3.15''
- Weight: 8.82 lb
- Operating temperature range from -22° F to +158° F

Christoph Hansli – Global Business Development Manager / Subsea Actuation Systems
Walter-Wittenstein-Strasse 1
97999 Igersheim