Subsea servo motors for the oil and gas industry

  • Subsea servo motor

Safety, reliability and competence

High-speed meets deep diving – The drive, which operates in compressed oil, functions at a depth of 3,000 meters, and over a service life of 25 years. Safety, reliability and competence – we offer flexible solutions for extreme environments.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

Your contact

Mark Perry - Business Development Subsea Systems - Walter-Wittenstein-Strasse 1

Mark Perry - Business Development Subsea Systems

  • Technical data
  • Output torque: 30 Nm peak 12 Nm rated
  • speed: 1000 RPMs at rated torque
  • Power supply: 24 VDC nominal
  • Input current: 160 A max., 120 A nominal
  • Diameter/length: 228/172 mm
  • Weight: 14 kg
  • Operating temperature: from -18°C to +70°C