Servo motors for defence applications

  • Servo motors for defense
  • Frameless motor for defense
  • MSHM

Brushless, 3-phase, permanent-magnet AC servo motors

Brushless high-performance servo motors developed by WITTENSTEIN motion control can be used under extreme ambient conditions. We offer you tailored solutions of the highest precision and reliability, developed according to military standards.

WITTENSTEIN has many years of experience with applications in the following areas:

  • Gun laying systems and stabilization systems for weapons of every caliber
  • Radar system positioning and turning n = 360°
  • Pan and Tilt Systems
  • Gun Laying Systems
  • Drives for Remote Weapon Stations
  • Ammunition Loading, Flow and Selection

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

Fabienne Laville-Isabey - Marketing & Communication

Fabienne Laville-Isabey

Marketing & Communication

WITTENSTEIN motion control

  • Features
  • Options
  • 3-phase motor technology 
  • Permanent-magnet excitation
  • Motor power from 10 W to 200 kW
  • Supply voltage 24V to 650V
  • Ambient temperature - 46°C to + 250°C 
  • From 9 mm to 543 mm stator diameter
  • Operation possible in oil and other liquids
  • Application in radioactive environments
  • Submersion up to 1,800 bar 
  • Tandem coil stator
  • Selectable motor feedback system: hall sensors, resolver and encoder