Power electronics for defense applications

  • 1,000 A inverter for 120 mm gun

  • 3 axis power stage for weapon system (400 A - 93 A- 25 A)

  • Control and power electronics for 2 axes (2 x 200 A)
  • Control and power electronics for 2-axes (2 x 180 A)
  • Control and power electronics for two axes with integrated soft-start (2 x 100 A)
  • NanoRack electronics – Modular system / Subsea Components for Integral Systems

  • NanoRack electronics

Tailored control and power electronics

Control and power electronics by WITTENSTEIN motion control can be used under extreme ambient conditions. We offer you tailored solutions of the highest precision and reliability, developed according to military standards.

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN motion control - Walter-Wittenstein-Straße 1

WITTENSTEIN motion control

Walter-Wittenstein-Straße 1

97999 Igersheim

  • Features
  • Power supply voltage of 18 V to 600 VDC
  • Output current of 15 A to 1,000 A
  • Customer-specific housing
  • Customized electrical connections
  • CAN bus or individual interfaces
  • Digital signal processing
  • EMC-qualified
  • Shock and vibration-resistant
  • Ambient temperatures of -40°C to +63°C