Planetary gearboxes for defense applications

  • Planetary gearbox (i = 88 - 2600 Nm peak)
  • Planetary gearbox with manual drive and electromagnetic brake
  • planetary gearbox i=11 – 232 Nm nominal

Customized, reliable, compact!

Low backlash planetary gearboxes by WITTENSTEIN motion control can be used under extreme ambient conditions.

We offer you tailored solutions of the highest precision and reliability, developped according to military standards. 

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

Fabienne Laville-Isabey - Marketing & Kommunikation

Fabienne Laville-Isabey

Marketing & Kommunikation

WITTENSTEIN motion control

  • Features
  • Standard backlash <=1 arcmin
  • Output torque up to 40,000 Nm
  • Gear ratios of 1: 1 to 1: 10,000
  • Overload capacity up to 3 x Tmax 
  • Mechanical rigidity of up to 2.000 Nm/arcmin
  • Ambient temperatures of -46°C to +125°C