simco® drive with cyber® dynamic line

  • Small servo drive system – simco® drive and cyber® dynamic line

  • simco® drive and cyber® dynamic line Actuator

  • servo amplifier simco® drive for use in control cabinet or decentralized

  • simco® drive IP20: perfect fit for use in control cabinets

  • simco® drive IP65: decentral drive concept for use in the machine surroundings

  • cyber® dynamic line family

  • Software MotionGUI: technology function for programming applications

  • Software MotionGUI: Analysis of applications and movement sequences via the SCOPE function

  • The web server function of simco® drive permits condition monitoring during operation, analysis of the process parameters, diagnosis of faults and optimization of the overall plant.

A perfect match: Two top performers – an ideal pair

The cyber® dynamic line and simco® drive make the perfect couple: an all-in-one motor and servo drive, fast commissioning, single-cable solution, maximum power. Additionally cyber® dynamic line is as an motor-gearbox-combination available. Both systems are based on the same development philosophy: incorporate safety, smart technology (functionality) and resource efficiency at an early stage, while also implementing the technology trends of miniaturization, integration and network capability.


For a reduced project planning workload in your electrical design, the products are now available in EPLAN.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN motion control - Walter-Wittenstein-Straße 1

WITTENSTEIN motion control

Walter-Wittenstein-Straße 1

97999 Igersheim

  • Software
  • Options
  • Technical data
  • Your benefits
  • Versions

simco® drive MotionGUI

Software for commissioning, diagnostics and optimization

Drive diagnostics, optimization and parameterization can be run on the full range of functionality. Diagnostic routines and event logging are implemented by means of a real-time clock. This allows fast and efficient condition monitoring as well as integration and maintenance work.

Functions

  • Automatic system parameterization using electronic type plates or order codes for motors
  • Technology functions: Motion Tasks, disk cam (slave)
  • Evaluation of an acceleration sensor
  • Analysis options via oscilloscope function
  • Faults and warnings saved to fault memory
  • Referencing in cases of servicing
  • Control of digital inputs and outputs
  • Read and export drive parameters
  • Monitoring of technical parameters and conditions for the drive

Your benefits

  • Simple and intuitive operation of the user interface
  • Flexible connection options using field bus interfaces
  • Achieve higher transfer rates with real-time field buses
  • Fast commissioning with PROFINET RT/IRT via PROFIdrive drive profile
  • Quick and easy system parameterization
  • Increased productivity and rapid diagnosis of faults and warnings in event logging with real-time clock
  • Integration of new functions with regular software updates
  • Enhanced safety thanks to two-channel STO safety functionality
  • Flexible application programming 
  • Integrated web server

Cables

  • Prefabricated motor connection lines: Hybrid motor cable and extension cable for connecting Cyber dynamic line with Simco drive in IP20 and IP65 versions 
  • Cable lengths of up to 20 m available 

Gearheads

  • Firmly attached motor/gearhead combination with a variety of gear ratios and 1 to 3-stage designs
  • Intermediate circuit voltage of 48 VDC 
  • Motor sizes of 17, 22, 32 and 40 
  • Torsional backlash between 20 and 50 arcmin 
  • Ambient temperature 0 to +40°C 
  • Gear ratios 4, 12, 21, 28, 36, 48, 64, 72, 100 
  • Electr. feed as hybrid cable with power and logic 
  • Rated torque at output of up to 12 Nm 
  • Rated motor speed of 1500 min-1
  • Perfectly harmonized drive system 
  • Easy commissioning with automatic system parameterization
  • Maximum power and precision
  • Safety: High system overload capacity
  • Flexible application thanks to design with high protection rating
  • Easy integration thanks to compact component design

simco drive® with cyber® dynamic line

  • Four sizes with motor diameters of 17 to 40 mm 
  • Single-cable solution, hybrid motor cable for power and signaling cables 
  • Feedback: BISS C absolute encoder 
  • Electronic type plate saved in encoder 
  • Protection ratings of IP54 to IP69K 

simco® drive with cyber® dynamic line actuator

  • Expansion of the cyber® dynamic line motor series with integrated stainless steel gearhead 
  • One to three-stage designs 
  • Various gear ratios 
  • Compact design