Control and power electronics for the oil and gas industry

  • Control and power electronics
  • NanoRack electronics – Modular system / Subsea Components for Integral Systems

Safety, reliability and competence

Control and Power Electronics for AC Servo Motors with Resolver

Specifications:

  • Current output: 15 A peak, 6A nominal
  • Supply voltage: 320 VAC ... 480 VAC
  • Interface: CAN open / 3p 400 VAC
  • Dimensions: 11.81 x 9.84 x 3.15''
  • Weight: 8.82 lb
  • Operating temperature range from -22° F to +158° F

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

Christoph Hansli – Global Business Development Manager / Subsea Actuation Systems - Walter-Wittenstein-Strasse 1

Christoph Hansli – Global Business Development Manager / Subsea Actuation Systems

Walter-Wittenstein-Strasse 1

97999 Igersheim