Control and power electronics for the oil and gas industry

  • Control and power electronics

Safety, reliability and competence

Steuerung und Leistungselektronik für AC-Servomotoren mit Resolver

Technische Daten:

  • Ausgangsstrom: 15 A peak, 6 A nominal
  • Versorgungsspannung: 320 VAC ... 480 VAC
  • Schnittstelle: CAN open / 3p 400 V AC
  • Abmessungen: 300 x 250 x 80 mm
  • Gewicht: 4 kg
  • Betriebstemperatur von -30 ° C bis + 70 ° C

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

Your contact

Mark Perry - Business Development Subsea Systems - Walter-Wittenstein-Strasse 1

Mark Perry - Business Development Subsea Systems