Servo motors for defence applications

  • Servo motors for defense

  • Frameless motor for defense

  • MSHM

Brushless, 3-phase, permanent-magnet AC servo motors

Brushless high-performance servo motors, developed by WITTENSTEIN motion control can be used under extreme ambient conditions. We offer you tailored solutions of the highest precision and reliability, developed according to military standards.

WITTENSTEIN has many years of experience with applications in the following areas:

  • Gun laying systems and stabilization systems for weapons of every caliber
  • Radar system positioning
  • Military drives
  • Military control systems
  • Weapon fixtures
  • Ammunition feeds

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

Fabienne Laville-Isabey - Marketing & Sales

Fabienne Laville-Isabey

Marketing & Sales

WITTENSTEIN motion control

  • Features
  • Options
  • 3-phase motor technology
  • Permanent-magnet excitation
  • Motor power of 10 W to 200 kW
  • High power density
  • Extraordinary overload capacity
  • Extremely low magnetic cogging torque
  • From 9 mm to 543 mm stator diameter
  • Ambient temperatures of -56°C to +250°C
  • MTBF: up to 395,000 hours
  • Operation possible in oil and other liquids
  • Application in radioactive environments
  • Stators with dual windings
  • Pressure-resistant up to 1,800 bar