Servo drive systems for the GSR ground surveillance radar

To achieve the DINGO 2 GSR, a high-performance mast-mounted radar system was integrated into a vehicle with high tactical mobility. It recognizes and identifies vehicle movements and individuals in a radius of up to 40 kilometers.

Your contact

Fabienne Laville-Isabey - Marketing & Sales

Fabienne Laville-Isabey

LINEAR DRIVE WITH INTEGRATED CONTROL AND CAN BUS INTERFACE

LINEAR DRIVE WITH INTEGRATED CONTROL AND CAN BUS INTERFACE

Erecting radar in transport position and horizontal leveling of radar in y-axis.


LINEAR DRIVE WITH INTEGRATED CONTROL

LINEAR DRIVE WITH INTEGRATED CONTROL

Radar antenna adjustment in elevation.


HIGHLY INTEGRATED ROTARY SERVO SYSTEM

HIGHLY INTEGRATED ROTARY SERVO SYSTEM

IFF antenna adjustment (friend/foe recognition) azimuth ± 90°.


    TWO-AXIS RADAR PEDESTAL WITH SLIP RING

    TWO-AXIS RADAR PEDESTAL WITH SLIP RING

    Radar antenna adjustment in azimuth and nx360° power supply and superior control of the Az and El axes.


    LINEAR DRIVE WITH INTEGRATED CONTROL AND CAN BUS INTERFACE

    LINEAR DRIVE WITH INTEGRATED CONTROL AND CAN BUS INTERFACE

    Horizontal leveling of radar in x-axis together with the y-axis means that the radar is aligned horizontally, even when the vehicle is at an angle.

    Servo drive systems for the GSR ground surveillance radar in action